SBAU227A March 2014 – June 2021 TPS56520 , TPS56720 , TPS56920 , TPS56C20
To change the output voltage of the TPS56C20EVM-614, change the value of resistor R7. Calculate the value of R7 for a specific output voltage between 0.6 V to 1.87 V using Equation 1.
Table 3-1 lists the R7 values for common output voltages. For higher output voltages, a feed forward capacitor (C12) may be required to improve phase margin. The evaluation module provides pads to include the component (C12). NOTE: the values given in Table 3-1 are standard values and not the exact value.
Output Voltage (V) | R7 (kΩ) | R8 (kΩ) | C12 (pF) | L1 (µH) | C6 + C7 (µF) | ||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
0.8 | 7.33 | 22 | |||||
1 | 14.7 | 22 | 1.0 | 1.5 | 2.2 | 44 – 100 | |
1.1 | 18.2 | 22 | 1.0 | 1.5 | 2.2 | 44 – 100 | |
1.2 | 22 | 22 | 1.0 | 1.5 | 2.2 | 44 – 100 | |
1.5 | 33 | 22 | 1.0 | 1.5 | 2.2 | 44 – 100 | |
1.8 | 44.2 | 22 | Optional | 1.0 | 1.5 | 2.2 | 44 – 100 |