TPS56720

ACTIVE

4.5-V to 17-V, 7-A synchronous buck converter with voltage scaling

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 7 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Frequency synchronization, I2C, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Voltage Margining Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 1.87 Iq (typ) (µA) 920 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 7 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Frequency synchronization, I2C, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Voltage Margining Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 1.87 Iq (typ) (µA) 920 Duty cycle (max) (%) 80
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • D-CAP2™ Control
    • Input Voltage Range: 4.5V to 17V
    • Switching Frequency: 500kHz
    • Optimized for a 1.0µH to 2.2µH Inductor
  • ±1% Output Voltage Accuracy
  • Features via I2C Compatible Interface
    • Output Voltage (VID): 0.6V to 1.87V in 10mV
    • Auto-Skip Eco-mode™ ON/OFF (Light-load)
    • Current Limit Target: 40% to 160%
    • Enabling IC, Reading-back Power-good
    • Hiccup Mode Protection ON/OFF
  • IC Terminal Features
    • Start-up by Using External Resistors
      Output Voltage with VFB Pin: 0.6V to 1.87V
    • Adjustable Soft-start,
      Monotonic Pre-Biased Start-up
    • Power-good
    • I2C Address Programming (2bits)
  • Cycle-by-Cycle Overcurrent Limiting Control
  • Thermal Shutdown (TSD)
  • Undervoltage Lockout (UVLO)
  • TSSOP Package (PWP) with PowerPAD™
  • D-CAP2™ Control
    • Input Voltage Range: 4.5V to 17V
    • Switching Frequency: 500kHz
    • Optimized for a 1.0µH to 2.2µH Inductor
  • ±1% Output Voltage Accuracy
  • Features via I2C Compatible Interface
    • Output Voltage (VID): 0.6V to 1.87V in 10mV
    • Auto-Skip Eco-mode™ ON/OFF (Light-load)
    • Current Limit Target: 40% to 160%
    • Enabling IC, Reading-back Power-good
    • Hiccup Mode Protection ON/OFF
  • IC Terminal Features
    • Start-up by Using External Resistors
      Output Voltage with VFB Pin: 0.6V to 1.87V
    • Adjustable Soft-start,
      Monotonic Pre-Biased Start-up
    • Power-good
    • I2C Address Programming (2bits)
  • Cycle-by-Cycle Overcurrent Limiting Control
  • Thermal Shutdown (TSD)
  • Undervoltage Lockout (UVLO)
  • TSSOP Package (PWP) with PowerPAD™

The TPS56X20 is a synchronous DC-DC converter IC (integrated circuit) with a voltage scaling control to power up micro-processors (MCUs) requiring core voltage (VCORE) tune-ups. After the initial power-up, the output voltage can be programmed/scaled by VID codes sent over an I2C compatible bus.

This step-down (buck) converter employs an adaptive on-time D-CAP2 mode control which provides a very fast transient response with no external components. Unlike traditional voltage-/current-mode controls, the D-CAP2 supports seamless transition between PWM mode for higher load and Eco-mode™ for light load. Eco-mode maintains high efficiency in light-load.

The TPS56X20 supports both ultra-low ESR ceramic capacitors and low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP. The device is optimized for a small 1.0µH to 2.2µH inductor saving PCB area.

The TPS56X20 devices are available in the HTSSOP package.

The TPS56X20 is a synchronous DC-DC converter IC (integrated circuit) with a voltage scaling control to power up micro-processors (MCUs) requiring core voltage (VCORE) tune-ups. After the initial power-up, the output voltage can be programmed/scaled by VID codes sent over an I2C compatible bus.

This step-down (buck) converter employs an adaptive on-time D-CAP2 mode control which provides a very fast transient response with no external components. Unlike traditional voltage-/current-mode controls, the D-CAP2 supports seamless transition between PWM mode for higher load and Eco-mode™ for light load. Eco-mode maintains high efficiency in light-load.

The TPS56X20 supports both ultra-low ESR ceramic capacitors and low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP. The device is optimized for a small 1.0µH to 2.2µH inductor saving PCB area.

The TPS56X20 devices are available in the HTSSOP package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS56x20 4.5V to 17V Input, 12A/9A/7A/5A Output, Synchronous Step-Down Voltage Regulator with Voltage Scaling datasheet (Rev. E) PDF | HTML 27 Dec 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​