With the power off, connect the DAC12DL3200EVM to the TSW14DL3200EVM through the FMC connector as shown in Figure 3-1. Make sure that the standoffs provide the proper height for robust connector connections.
Ensure the board jumpers are configured as
follows:
- JP1 (TXENB) pins 1–2. This
enables the DAC outputs.
- JP2 (SLEEP) pins 2–3. This places
the DAC out of sleep mode.
- JP3 (SYNC) No shunt. This input
has an internal pullup. When high, the DAC uses the DxSTRB inputs for strobe.
When low, the DAC uses the data LSB as strobe. See the data sheet for more
information.
- JP6 (LMX_CE) pins 1–2. This
places the LMX in power down mode (board default).
- J6 (DAC NCO select) pins 1–2,
4–5, 7–8, 10–11, 13–14, 16–17. Default is all inputs tied to GND.
- J5, J7–J12 (FTDI Spare GPIOs) No
shunt. Default is all inputs disconnected. These jumpers allow for FTDI to
control NCO select inputs when installed.