Product details

Resolution (Bits) 12 Number of DAC channels 1, 2 Interface type DDR LVDS, Parallel LVDS Sample/update rate (Msps) 3200, 6400 Features Ultra High Speed Rating Catalog Interpolation 1x Power consumption (typ) (mW) 1400 SFDR (dB) 80 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 12 Number of DAC channels 1, 2 Interface type DDR LVDS, Parallel LVDS Sample/update rate (Msps) 3200, 6400 Features Ultra High Speed Rating Catalog Interpolation 1x Power consumption (typ) (mW) 1400 SFDR (dB) 80 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
FCBGA (ACF) 256 289 mm² 17 x 17 FCBGA (ALJ) 256 289 mm² 17 x 17
  • 12-bit resolution
  • Maximum input and output sample rate:
    • Single channel up to 6.4 GSPS
    • Dual channel up to 3.2 GSPS
  • Multi-Nyquist operating modes:
    • Single channel modes: NRZ, RTZ, RF
    • Dual channel modes: NRZ, RTZ, RF, 2xRF
  • Low latency through device: 6 to 8 ns
  • Matching transmit capabilities to the low latency receiver ADC12DL3200
    • DAC and ADC combined latency < 15 ns (not including FPGA)
  • Parallel DDR LVDS interface:
    • Source synchronous interface to simplify timing:
    • 24 or 48 LVDS pairs up to 1.6 Gbps
    • 1 LVDS DDR clock per 12-bit bus
  • Output frequency range: > 8 GHz
  • Full-scale current: 21 mA
  • Simplified clocking and synchronization
    • SYSREF windowing eases setup and hold times
  • On-chip direct digital synthesizer (DDS)
    • Single-tone and two-tone sine wave generation
    • 32 x 32-bit numerically controlled oscillators
    • Fast frequency hopping capability (< 500 ns)
    • Synchronous CMOS frequency/phase input
  • Performance at fOUT = 4.703 GHz, 6.4 GSPS, RF mode
    • Output power: –3 dBm
    • Noise floor (70 MHz offset): –147 dBc/Hz
    • SFDR: 60 dBc
  • Power supplies: 1.0 V, 1.8 V, –1.8 V
  • Power consumption: 1.49 W (2-ch, RF mode, 3.2 GSPS)
  • Package: 256-Ball FCBGA (17x17 mm, 1 mm pitch)
  • 12-bit resolution
  • Maximum input and output sample rate:
    • Single channel up to 6.4 GSPS
    • Dual channel up to 3.2 GSPS
  • Multi-Nyquist operating modes:
    • Single channel modes: NRZ, RTZ, RF
    • Dual channel modes: NRZ, RTZ, RF, 2xRF
  • Low latency through device: 6 to 8 ns
  • Matching transmit capabilities to the low latency receiver ADC12DL3200
    • DAC and ADC combined latency < 15 ns (not including FPGA)
  • Parallel DDR LVDS interface:
    • Source synchronous interface to simplify timing:
    • 24 or 48 LVDS pairs up to 1.6 Gbps
    • 1 LVDS DDR clock per 12-bit bus
  • Output frequency range: > 8 GHz
  • Full-scale current: 21 mA
  • Simplified clocking and synchronization
    • SYSREF windowing eases setup and hold times
  • On-chip direct digital synthesizer (DDS)
    • Single-tone and two-tone sine wave generation
    • 32 x 32-bit numerically controlled oscillators
    • Fast frequency hopping capability (< 500 ns)
    • Synchronous CMOS frequency/phase input
  • Performance at fOUT = 4.703 GHz, 6.4 GSPS, RF mode
    • Output power: –3 dBm
    • Noise floor (70 MHz offset): –147 dBc/Hz
    • SFDR: 60 dBc
  • Power supplies: 1.0 V, 1.8 V, –1.8 V
  • Power consumption: 1.49 W (2-ch, RF mode, 3.2 GSPS)
  • Package: 256-Ball FCBGA (17x17 mm, 1 mm pitch)

The DAC12DL3200 is a very low latency, dual channel, RF sampling digital-to-analog converter (DAC) capable of input and output rates of up to 3.2-GSPS in dual channel mode or 6.4-GSPS in single channel mode. The DAC can transmit signal bandwidths beyond 2 GHz at carrier frequencies approaching 8 GHz when using the multi-Nyquist output modes. The high output frequency range enables direct sampling through C-band (8 GHz) and beyond.

The DAC12DL3200 can be used as an I/Q baseband DAC in dual channel mode. The high sampling rate and output frequency range also makes the DAC12DL3200 capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS). An integrated DDS block enables single tone and two tone generation on chip.

The DAC12DL3200 has a parallel LVDS interface that consists of up to 48 LVDS pairs and 4 DDR LVDS clocks. A strobe signal is used to synchronize the interface which can be sent over the least significant bit (LSB) or optionally over dedicated strobe LVDS lanes. Each LVDS pair is capable of up to 1.6 Gbps. Multi-device synchronization is supported using a synchronization signal (SYSREF) and is compatible with JESD204B/C clocking devices. SYSREF windowing eases synchronization in multi-device systems.

The DAC12DL3200 is a very low latency, dual channel, RF sampling digital-to-analog converter (DAC) capable of input and output rates of up to 3.2-GSPS in dual channel mode or 6.4-GSPS in single channel mode. The DAC can transmit signal bandwidths beyond 2 GHz at carrier frequencies approaching 8 GHz when using the multi-Nyquist output modes. The high output frequency range enables direct sampling through C-band (8 GHz) and beyond.

The DAC12DL3200 can be used as an I/Q baseband DAC in dual channel mode. The high sampling rate and output frequency range also makes the DAC12DL3200 capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS). An integrated DDS block enables single tone and two tone generation on chip.

The DAC12DL3200 has a parallel LVDS interface that consists of up to 48 LVDS pairs and 4 DDR LVDS clocks. A strobe signal is used to synchronize the interface which can be sent over the least significant bit (LSB) or optionally over dedicated strobe LVDS lanes. Each LVDS pair is capable of up to 1.6 Gbps. Multi-device synchronization is supported using a synchronization signal (SYSREF) and is compatible with JESD204B/C clocking devices. SYSREF windowing eases synchronization in multi-device systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC3162 ACTIVE Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter (DAC) Same resolution, 500-MSPS sample rate, small, low latency, and low power

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DAC12DL3200 up to 6.4-GSPS Single-Channel or 3.2-GSPS Dual-Channel 12-bit Digital-to-Analog Converter (DAC) with Low-Latency LVDS Interface datasheet (Rev. B) PDF | HTML 27 Jun 2022
User guide DAC12DL3200 Evaluation Module User's Guide (Rev. A) PDF | HTML 23 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC12DL3200EVM — DAC12DL3200 evaluation module for 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling DAC

The DAC12DL3200 evaluation module (EVM) is a platform for evaluating the DAC12DL3200, which is a very-low-latency, dual-channel, 12-bit, RF-sampling digital-to-analog converter (DAC), capable of operating at sampling rates up to 3.2 GSPS in dual-channel mode or 6.4 GSPS in single-channel mode.

(...)

User guide: PDF | HTML
Simulation model

DAC12DL3200 IBIS Model

SBAM482.ZIP (15 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
FCBGA (ACF) 256 Ultra Librarian
FCBGA (ALJ) 256 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos