SBAU386 August 2021 AMC1350 , AMC1350-Q1 , AMC1351 , AMC1351-Q1
When the VDD1 and VDD2 power is applied to the EVM, the analog output is available with a fixed gain of 0.4 and a DC offset equal to 1.44 V (typical).
An analog input signal can be applied directly at screw terminal J3. See Section 2.1 and Section 3.1 for details. The analog input range is specified at –5 V to 5 V for the AMC1350 and at 0 V to 5 V for the AMC1351.
The analog output has a nominal gain of 0.4, and the nominal output is –2 V to 2 V differential for the AMC1350 or 0 V to 2 V differential for the AMC1351. The output voltage is centered on 1.44 V, providing a convenient analog input range to the embedded ADCs of the MSP430 and TMS320C2000 series of digital processors.