SBAU386 August 2021 AMC1350 , AMC1350-Q1 , AMC1351 , AMC1351-Q1
For use in high-resolution voltage measurement applications, the high-impedance input of the AMC1350 and AMC1351 is optimized for connection to high-voltage resistive dividers or other voltage signal sources with high-output resistance.
Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the AMC1350EVM or AMC1351EVM.