SBAU466A October   2024  – January 2025 DAC39RF10 , TRF1108

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Required Equipment
    2. 2.2 Setup Procedure
      1. 2.2.1  Installing the High Speed Data Converter (HSDC) Pro Software
      2. 2.2.2  Installing the DAC39RF10EVM Configuration GUI Software
      3. 2.2.3  Connect the TRF1108-DAC39RFEVM and TSW14J59EVM
      4. 2.2.4  Connect the Power Supplies to the Boards (Power Off)
      5. 2.2.5  Connect the Spectrum Analyzer to the EVM
      6. 2.2.6  Turn On the TSW14J59EVM Power and Connect to the PC
      7. 2.2.7  Turn On the TRF1108-DAC39RFEVM Power Supplies and Connect to the PC
      8. 2.2.8  Turn On the Signal Generator RF Outputs
      9. 2.2.9  Launch the DAC39RF10EVM GUI and Program the DAC EVM
      10. 2.2.10 Programming the NCO
        1. 2.2.10.1 SPIDAC (NCO only) Operation
      11. 2.2.11 Launch the HSDCpro Software and Load the FPGA Image to the TSW14J59EVM
    3. 2.3 Device Configuration
      1. 2.3.1 Supported JESD204C Device Features
      2. 2.3.2 Tab Organization
      3. 2.3.3 Register Map and Console Control
    4. 2.4 Troubleshooting the TRF1108-DAC39RFEVM
    5. 2.5 Customizing the EVM for Optional Clocking Support
      1. 2.5.1 LMX->DACCLK | LMX/LMK-> FPGA option (Default)
      2. 2.5.2 EXT->DACCLK | LMX/LMK-> FPGA Clocking Option
      3. 2.5.3 EXT->DACCLK | LMK-> FPGA Clocking Option
    6. 2.6 Signal Routing
    7. 2.7 Jumpers and LEDs
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5References
    1. 5.1 Technical Reference Documents
    2. 5.2 TSW14J59EVM Operation
  11. 6Revision History

Connect the Power Supplies to the Boards (Power Off)

  1. Confirm the power switch on the TSW14J59EVM is in off position. Connect the power cable to a 12V DC (minimum 6A) power supply. Make sure the proper supply polarity by confirming the outer surface of the barrel connector is GND and the inner portion of the connector is 12V. Connect the power cable to the TSW14J59EVM power connector.
  2. TRF1108-DAC39RFEVM can be powered with 12V DC (minimum 2A) though the connector jack (J1) on the TRF1108-DAC39RFEVM or can be powered from the TSW14J59EVM via FMC+ connector. There is a switch (SW1) which can be used to select power from the barrel jack on the DAC EVM or from TSW14J59EVM through FMC+ connector. Confirm that the power switch for the power supply of the TRF1108-DAC39RFEVM is set to the opposite position (jack) from which power flows through. If using the barrel jack option, then connect the power cable to a 12V DC (minimum 2A) power supply. Make sure the proper supply polarity by confirming that the outer surface of the barrel connector is GND and the inner portion of the connector is 12V. Connect the power cable to the EVM power connector. To power the DAC EVM, see Table 2-1.
Table 2-1 Powering the TRF1108-DAC39RFEVM
TRF1108-DAC39RFEVM Powered fromTRF1108-DAC39RFEVM Power Switch PositionTSW14J59EVM FMC Switch PositionPower Supply Needed
TSW14J59EVM via FMC+ connectorFMC (Default option)ON

12V 6A for TSW14J59EVM

External supply with jack on TRF1108-DAC39RFEVMJACKOFF12V 5A for TSW14J59 and 12V 2A for TRF1108-DAC39RFEVM
CAUTION: Make sure the power connections to the EVMs are the correct polarity. Failure to do so can result in immediate damage. Leave the power switches in the off position until directed later.