SBAU466 October 2024 DAC39RF10 , TRF1108
This evaluation board also includes the following important features:
TRF1108-DAC39RFEVM can be used with the TSW14J59EVM board (pattern generator board). TSW14J59EVM can quickly and easily interface with the TRF1108-DAC39RFEVM.
For now, only 64b/66b encoding modes from serializer/deserializer (SerDes) data rate from 6Gbps to 12.8Gbps are supported by the TSW14J59EVM. The support for 8b/10b modes and lower SerDes rate will be added to future release of HSDCpro software.
The High-Speed Data Converter Pro (HSDC Pro) software is used to communicate with the TSW14J59EVM and is used to generates the data pattern for DAC39RF10.
The TSW14J59EVM takes the generated data pattern, encodes the data, stores the data in memory, and then sends to TRF1108-DAC39RFEVM through the high-speed serial data link(JESD interface).
With proper hardware selection in the HSDC Pro software, the TSW14J59 board is automatically configured to support a wide range of operating speeds of the TRF1108-DAC39RFEVM, but there is a possibility the TSW14J59EVM board does not cover the full operating range of the DAC device.