SBAU466 October   2024 DAC39RF10 , TRF1108

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Required Equipment
    2. 2.2 Setup Procedure
      1. 2.2.1  Installing the High Speed Data Converter (HSDC) Pro Software
      2. 2.2.2  Installing the DAC39RF10EVM Configuration GUI Software
      3. 2.2.3  Connect the TRF1108-DAC39RFEVM and TSW14J59EVM
      4. 2.2.4  Connect the Power Supplies to the Boards (Power Off)
      5. 2.2.5  Connect the Spectrum Analyzer to the EVM
      6. 2.2.6  Turn On the TSW14J59EVM Power and Connect to the PC
      7. 2.2.7  Turn On the TRF1108-DAC39RFEVM Power Supplies and Connect to the PC
      8. 2.2.8  Turn On the Signal Generator RF Outputs
      9. 2.2.9  Launch the DAC39RF10EVM GUI and Program the DAC EVM
      10. 2.2.10 Programming the NCO
        1. 2.2.10.1 SPIDAC (NCO only) Operation
      11. 2.2.11 Launch the HSDCpro Software and Load the FPGA Image to the TSW14J59EVM
    3. 2.3 Device Configuration
      1. 2.3.1 Supported JESD204C Device Features
      2. 2.3.2 Tab Organization
      3. 2.3.3 Register Map and Console Control
    4. 2.4 Troubleshooting the TRF1108-DAC39RFEVM
    5. 2.5 Customizing the EVM for Optional Clocking Support
      1. 2.5.1 LMX->DACCLK | LMX/LMK-> FPGA option (Default)
      2. 2.5.2 EXT->DACCLK | LMX/LMK-> FPGA Clocking Option
      3. 2.5.3 EXT->DACCLK | LMK-> FPGA Clocking Option
    6. 2.6 Signal Routing
    7. 2.7 Jumpers and LEDs
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5References
    1. 5.1 Technical Reference Documents
    2. 5.2 TSW14J59EVM Operation

Device Information

The DAC39RF10 is a family of single and dual channel digital-to-analog converter (DAC) with 16-bit resolution. The devices can be used as single channel or dual channel non-interpolation DACs. The device can also be used as interpolating DACs in either direct RF sampling mode or baseband mode. The maximum input data rate is 20.48GSPS in single channel mode or 10.24Gsps in dual channel mode or baseband mode. The device can generate signals of up to 10, 7.5, and 5GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 8GHz enabling direct sampling through C-band and into X-band. The TRF1108 enables this extreme bandwidth, offering a wide frequency band from near-DC to 12GHz.