SBAU479 December   2024 TAA3020

 

  1.   1
  2. 1Features
  3. 2Description
  4.   Trademarks
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specifications
    4. 3.4 Device Information
  6. 4Hardware Overview
    1. 4.1 AC-MB Settings
      1. 4.1.1 Audio Serial Interface Settings
        1. 4.1.1.1 USB
        2. 4.1.1.2 Optical or Auxilary Analog Audio Input
        3. 4.1.1.3 External
      2. 4.1.2 AC-MB Power Supply
    2. 4.2 TAA3020EVM-PDK Hardware Settings
      1. 4.2.1 Line Inputs
      2. 4.2.2 Onboard Microphone Configuration
      3. 4.2.3 External Microphone Configurations
  7. 5Software Overview
    1. 5.1 PurePath Console 3 Installation
    2. 5.2 TAA3020EVM GUI Installation
      1. 5.2.1 Software Setup
  8. 6GPIO1 Settings
  9. 7Master Mode Operation
  10. 8Quick Start
    1. 8.1 Configuring the Audio Serial Bus for the I2S Output
    2. 8.2 Saving a Configuration
  11. 9Schematic and Bill of Materials
    1. 9.1 TAA3020EVM-PDK Schematic and Bill of Materials
      1. 9.1.1 TAA3020EVM-PDK Schematic
      2. 9.1.2 TAA3020EVM-PDK Bill of Materials
    2. 9.2 AC-MB Schematic and Bill of Materials
      1. 9.2.1 AC-MB Schematic
      2. 9.2.2 AC-MB Bill of Materials
    3. 9.3 Matlab Audio Capture Example

TAA3020EVM-PDK Hardware Settings

The TAA3020 evaluation module has several input configuration options and offers extensive flexibility to allow the user to evaluate the device across multiple operation modes. The different operation modes are highlighted in this section. The INxP and INxM pins of the TAA3020 can optionally connect to onboard microphones for quick evaluation, and can be optionally configured to bypass the input decoupling capacitors for evaluating the functionality of digital microphones, GPIOs, or in DC coupled applications. Figure 4-7 shows a diagram of the EVM input architecture.

TAA3020 TAA3020EVB Input ArchitectureFigure 4-7 TAA3020EVB Input Architecture