SBAU479
December 2024
TAA3020
1
1
Features
2
Description
Trademarks
3
Evaluation Module Overview
3.1
Introduction
3.2
Kit Contents
3.3
Specifications
3.4
Device Information
4
Hardware Overview
4.1
AC-MB Settings
4.1.1
Audio Serial Interface Settings
4.1.1.1
USB
4.1.1.2
Optical or Auxilary Analog Audio Input
4.1.1.3
External
4.1.2
AC-MB Power Supply
4.2
TAA3020EVM-PDK Hardware Settings
4.2.1
Line Inputs
4.2.2
Onboard Microphone Configuration
4.2.3
External Microphone Configurations
5
Software Overview
5.1
PurePath Console 3 Installation
5.2
TAA3020EVM GUI Installation
5.2.1
Software Setup
6
GPIO1 Settings
7
Master Mode Operation
8
Quick Start
8.1
Configuring the Audio Serial Bus for the I2S Output
8.2
Saving a Configuration
9
Schematic and Bill of Materials
9.1
TAA3020EVM-PDK Schematic and Bill of Materials
9.1.1
TAA3020EVM-PDK Schematic
9.1.2
TAA3020EVM-PDK Bill of Materials
9.2
AC-MB Schematic and Bill of Materials
9.2.1
AC-MB Schematic
9.2.2
AC-MB Bill of Materials
9.3
Matlab Audio Capture Example
1
Features
Complete evaluation kit for the TAA3020 two-channel ADC.
Low-cost stereo ADC dynamic range of 104dB
On-board microphones provided for voice recording testing
Direct access to digital audio signals and control interface for simple end-system integration
USB connection to PC provides power, control, and streaming audio data for easy evaluation