• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Single-Supply, Low-Side, Unidirectional Current-Sensing Solution With Output Swing to GND Circuit

    • SBOA215B February   2018  – October 2024 OPA320 , TLV9002

       

  • CONTENTS
  • SEARCH
  • Single-Supply, Low-Side, Unidirectional Current-Sensing Solution With Output Swing to GND Circuit
  1.   1
  2.   2
  3.   Trademarks
  4.   Revision History
  5. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Analog Engineer's Circuit

Single-Supply, Low-Side, Unidirectional Current-Sensing Solution With Output Swing to GND Circuit

Design Goals

Input Output Supply
IiMin IiMax VoMin VoMax Vcc Vee Vref
0A 1A 0V 4.9V 5V 0V 0V

Design Description

This single-supply, low-side, current sensing solution accurately detects load current between 0A to 1A and converts it to a voltage between 0V to 4.9V. The input current range and output voltage range can be scaled as necessary and larger supplies can be used to accommodate larger swings. A negative charge pump (such as the LM7705) is used as the negative supply in this design to maintain linearity for output signals near 0V.

Design Notes

  1. Use precision resistors to minimize gain error.
  2. For light load accuracy, the negative supply should extend slightly below ground.
  3. A capacitor placed in parallel with the feedback resistor will limit bandwidth and help reduce noise.

Design Steps

  1. Determine the transfer function.
    V o = I i × R 1 × 1 + R 3 R 2
  2. Define the full-scale shunt voltage and shunt resistance.
    V iMax = 100 mV  at    I iMax = 1 A
    R 1 = V iMax I iMax = 100 mV 1   A = 100 mΩ
  3. Select gain resistors to set the output range.
    V iMax = 100 mV   and  V oMax = 4 . 9 V
    Gain = V oMax V iMax = 4 . 9 V 100 mV = 49 V V
    Gain = 1 + R 3 R 2 = 49 V V
  4. Select a standard value for R2 and R3.
    R 2 = 7 . 5 kΩ  (0.05% Standard Value)
    R 3 = 48 × R 2 = 360 kΩ  (0.05% Standard Value)

Design Simulations

DC Simulation Results

AC Simulation Results

Design References

Texas Instruments, Simulation for Unidirectional Current Sense with Output Swing to GND, circuit SPICE simulation file

Texas Instruments, 0-1A, Single-Supply, Low-Side, Current Sensing Solution, reference design

Design Featured Op Amp

OPA320
Vcc 1.8V to 5.5V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos 40µV
Iq 1.5 mA/Ch
Ib 0.2pA
UGBW 10MHz
SR 10V/µs
#Channels 1 and 2
OPA320

Design Alternate Op Amp

TLV9002
Vcc 1.8V to 5.5V
VinCM Rail-to-rail
Vout Rail-to-rail
Vos 400µV
Iq 60µA
Ib 5pA
UGBW 1MHz
SR 2V/µs
#Channels 1, 2, and 4
TLV9002

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale