SBOA242A January 2019 – October 2024 INA828 , OPA188 , TLV171
Input | Output | Supply | |||
---|---|---|---|---|---|
ViMin | ViMax | VoMin | VoMax | Vcc | Vee |
–13V | 13V | –14.85V | 14.85 | 15 | –15 |
Lower Cutoff Frequency (fL) | Gain | Input |
---|---|---|
16Hz | 1 | ±2VAC; +10VDC |
This circuit produces an AC-coupled output from a DC-coupled input to an instrumentation amplifier. The output is fed back through an integrator, and the output of the integrator is used to modulate the reference voltage of the amplifier. This creates a high-pass filter and effectively cancels the output offset. This circuit avoids the need for large capacitors and resistors on the input, which can significantly degrade CMRR due to component mismatch.
Gain | DC Correction Range |
---|---|
1V/V | ±10V |
10V/V | ±1V |
100V/V | ±0.1V |
1000V/V | ±0.01V |
AC Simulation Results
Texas Instruments, SBOMAU0 TINA-TI™ circuit simulation, file download
Texas Instruments, TIPD191 Instrumentation Amplifier with DC Rejection, reference design
INA828 | |
---|---|
Vss | 4.5V to 36V |
VinCM | Vee+2V to Vcc–2V |
Vout | Vee+150mV to Vcc–150mV |
Vos | 20µV |
Iq | 600µA |
Ib | 150pA |
UGBW | 2MHz |
SR | 1.2V/µs |
#Channels | 1 |
INA828 |
OPA188 | |
---|---|
Vss | 8V to 36V |
VinCM | Vee to Vcc–1.5V |
Vout | Rail-to-rail |
Vos | 6µV |
Iq | 450µA |
Ib | ±160pA |
UGBW | 2MHz |
SR | 0.8V/µs |
#Channels | 1, 2, and 4 |
OPA188 |
TLV171 | |
---|---|
Vss | 2.7V to 36V |
VinCM | Vee–0.1V to Vcc–2V |
Vout | Rail-to-rail |
Vos | 750µV |
Iq | 525µA |
Ib | ±10pA |
UGBW | 3MHz |
SR | 1.5V/µs |
#Channels | 1, 2, and 4 |
TLV171 |