SBOA274A february 2018 – january 2019 OPA320 , TLV6001
Design Goals
Input (Vi2-Vi1) | Output | CMRR (min) | Supply | ||||
---|---|---|---|---|---|---|---|
VidiffMin | VidiffMax | VoMin | VoMax | dB | Vcc | Vee | Vref |
–1.25 V | 1.25 V | –2.5 V | 2.5 V | 50 | 2.75 V | –2.75 V | 0 V |
Design Description
This design inputs two signals, Vi1 and Vi2, and outputs their difference (subtracts). The input signals typically come from low-impedance sources because the input impedance of this circuit is determined by the resistive network. Difference amplifiers are typically used to amplify differential input signals and reject common-mode voltages. A common-mode voltage is the voltage common to both inputs. The effectiveness of the ability of a difference amplifier to reject a common-mode signal is known as common-mode rejection ratio (CMRR). The CMRR of a difference amplifier is dominated by the tolerance of the resistors.
Design Notes
Design Steps
The complete transfer function for this circuit is shown below.
If R1 = R2 and R3 = R4 the transfer function for this circuit simplifies to the following equation.
Tolerance | G=1 Minimum (dB) | G=1 Typical (dB) | G=2 Minimum (dB) | G=2 Typical (dB) |
---|---|---|---|---|
0.01%=0.0001 | 74 | 95.6 | 77.5 | 99.2 |
0.1%=0.001 | 54 | 75.6 | 57.5 | 79.2 |
0.5%=0.005 | 40 | 61.6 | 43.5 | 65.2 |
1%=0.01 | 34 | 55.6 | 37.5 | 59.2 |
5%=0.05 | 20 | 41.6 | 23.5 | 45.2 |
Design Simulations
DC Simulation Results
CMRR Simulation Results
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See circuit SPICE simulation file SBOC495.
For more information on many op amp topics including common-mode range, output swing, bandwidth, and how to drive an ADC please visit TI Precision Labs. For more information on difference amplifier CMRR, please read Overlooking the obvious: the input impedance of a difference amplifier.
Design Featured Op Amp
TLV6001 | |
---|---|
Vss | 1.8 V to 5.5 V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 750 µV |
Iq | 75 µA |
Ib | 1 pA |
UGBW | 1 MHz |
SR | 0.5 V/µs |
#Channels | 1, 2, and 4 |
TLV6001 |
Design Alternate Op Amp
OPA320 | |
---|---|
Vss | 1.8 V to 5.5 V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 40 µV |
Iq | 1.5 mA |
Ib | 0.2 pA |
UGBW | 20 MHz |
SR | 10 V/µs |
#Channels | 1 and 2 |
OPA320 |