TLV6001
- Precision Amplifiers for Cost-Sensitive Systems
- Low Quiescent Current: 75 µA/ch
- Supply Range: 1.8 V to 5.5 V
- Input Voltage Noise Density: 28 nV/√Hz at 1 kHz
- Rail-to-Rail Input and Output
- Gain Bandwidth: 1 MHz
- Low Input Bias Current: 1 pA
- Low Offset Voltage: 0.75 mV
- Unity-Gain Stable
- Internal RF and EMI Filter
- Extended Temperature Range:
–40°C to +125°C
The TLV600x family of single-, dual-, and quad-channel operational amplifiers is specifically designed for general-purpose applications. Featuring rail-to-rail input and output (RRIO) swings, low quiescent current (75 µA, typical), wide bandwidth (1 MHz) and low noise (28 nV/√Hz at 1 kHz), this family is attractive for a variety of applications that require a good balance between cost and performance, such as consumer electronics, smoke detectors, and white goods. The low-input-bias current (±1.0 pA, typical) enables the TLV600x to be used in applications with megaohm source impedances.
The robust design of the TLV600x provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 150 pF, integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).
The devices are optimized for operation at voltages as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended temperature range of –40°C to +125°C.
The single-channel TLV6001 is available in SC70-5 and SOT23-5 packages. The dual-channel TLV6002 is offered in SOIC-8 and VSSOP-8 packages, and the quad-channel TLV6004 is offered in a TSSOP-14 package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV600x Low-Power, Rail-to-Rail In/Out, 1-MHz Operational Amplifier for Cost-Sensitive Systems datasheet (Rev. D) | PDF | HTML | 29 May 2017 |
Application brief | Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) | PDF | HTML | 27 Jun 2024 | |
Application brief | 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) | PDF | HTML | 27 Jun 2024 | |
Application brief | Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) | PDF | HTML | 02 Jun 2023 | |
E-book | An Engineer’s Guide to Designing with Precision Amplifiers | 29 Apr 2021 | ||
Circuit design | Difference amplifier (subtractor) circuit (Rev. A) | PDF | HTML | 31 Jan 2019 | |
EVM User's guide | AMC1311EVM User's Guide | 13 Nov 2017 | ||
Technical article | Transimpedance amplifier designs for high-performance, cost-sensitive smoke detect | PDF | HTML | 10 Aug 2017 | |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1311EVM — AMC1311 evaluation module
The AMC1311 device is a high-voltage isolation amplifier with a differential output separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 7000 VPEAK. When used in combination with TLV6001, the (...)
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module
The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)
ISO224EVM — ISO224 evaluation module
The ISO224 evaluation module (EVM) is an evaluation platform for ISO224, which is a 7-kV reinforced isolation amplifier designed for use in voltage-measuring applications. ISO224EVM allows the user to explore all the features of the ISO224 device. ISO224EVM also features a bipolar (...)
TLV6001 TINA-TI Reference Design (Rev. B)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060024 — Difference amplifier (subtractor) circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design
TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design
TIDA-010232 — AFE for insulation monitoring in high-voltage EV charging and solar energy reference design
TIDA-00778 — Current Sensing with <1-us Settling for 1-, 2- & 3-Shunt FOC in 3-Phase Inverter Reference Design
TIDA-01456 — Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives
PMP30284 — Tiny LED Driver Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
SOT-SC70 (DCK) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.