SBOA291 december 2018 OPA172 , OPA192 , TLV6741
Design Goals
Input pressure (Max) | Output Voltage (Max) | Supply | Frequency Response Deviation | ||
---|---|---|---|---|---|
100 dB SPL(2Pa) | 1.228 Vrms | Vcc | Vee | At 20 Hz | At 20 kHz |
5 V | 0 V | –0.5 dB | –0.1 dB |
Design Description
This circuit uses an op amp in a transimpedance amplifier configuration to convert the output current from an electret capsule microphone into an output voltage. The common mode voltage of this circuit is constant and set to mid–supply eliminating any input–stage cross over distortion.
Design Notes
1. Use the op amp in the linear output operating range, which is usually specified under the AOL test conditions.
2. Use low–K capacitors (tantalum, C0G, and so forth) and thin film resistors help to decrease distortion.
3. Use a battery to power this circuit to eliminate distortion caused by switching power supplies.
4. Use low value resistors and low noise op amp to achieve high performance low noise designs.
5. The voltage connected to R1 to bias the microphone does not have to match the supply voltage of the op amp. Using a larger microphone bias voltage allows for a larger value or R1 which decreases the noise gain of the op amp circuit while still maintaining normal operation of the microphone.
6. Capacitor C1 should be large enough that its impedance is much less than resistor R1 at audio frequency. Pay attention to the signal polarity when using tantalum capacitors.
Design Steps
The following microphone is chosen as an example to design this circuit.
Microphone parameter | Value |
---|---|
Sensitivity at 94 dB SPL (1 Pa) | –35 ± 4 dBV |
Current Consumption (Max) | 0.5 mA |
Impedance | 2.2 kΩ |
Standard Operating Voltage | 2 Vdc |
Design Simulations
AC Simulation Results
Transient Simulation Results
The input voltage represents the SPL of an input signal to the microphone. A 2 Vrms input signal represents 2 Pascal.
Noise Simulation Results
The following simulation results show 22.39 µVrms of noise at 22 kHz. The noise is measured at a bandwidth of 22 kHz to represent the measured noise using an audio analyzer with the bandwidth set to 22 kHz.
References:
Design Featured Op Amp
TLV6741 | |
---|---|
Vss | 1.8 V to 5.5 V |
VinCM | Vee to Vcc–1.2 V |
Vout | Rail–to–rail |
Vos | 150 µV |
Iq | 890 µA/Ch |
Ib | 10 pA |
UGBW | 10 MHz |
SR | 4.75 V/µs |
#Channels | 1 |
TLV6741 |
Design Alternate Op Amp