SBOA331A January 2019 – September 2024 THS4131 , THS4561
Input | Output | Supply | |
---|---|---|---|
Differential | Differential | Vcc | Vee |
1Vpp | 16Vpp | 10V | 0V |
Output Common-Mode | 3dB Bandwidth | AC Gain (Gac) |
---|---|---|
5V | 3MHz | 16V/V |
This design uses a fully differential amplifier (FDA) as a differential input to differential output amplifier.
In normal operation:
Note that the maximum swing possible is:
Texas Instruments, High-Q Active Differential Bandpass Filter Reference Design for Instrumentation Qualification, TIDA-01036 tool folder
THS4561 | |
---|---|
Vss | 3V to 13.5V |
VinCM | Vee-0.1V to Vcc-1.1V |
Vout | Vee+0.2V to Vcc-0.2 |
Vos | TBD |
Iq | TBD |
Ib | TBD |
UGBW | 70MHz |
SR | 4.4V/µs |
#Channels | 1 |
THS4561 |
THS4131 | |
---|---|
Vss | 5V to 33V |
VinCM | Vee+1.3V to Vcc-0.1V |
Vout | Varies |
Vos | 2mV |
Iq | 14mA |
Ib | 2µA |
UGBW | 80MHz |
SR | 52V/µs |
#Channels | 1 |
THS4131 |