SBOA345 June 2021 ADC10D1000QML-SP , ADC12D1600QML-SP , ADC12D1620QML-SP , INA1620 , OPA132 , OPA134 , OPA1602 , OPA1604 , OPA1611 , OPA1612 , OPA1622 , OPA1632 , OPA1637 , OPA1641 , OPA1642 , OPA1644 , OPA1652 , OPA1654 , OPA1655 , OPA1656 , OPA1662 , OPA1664 , OPA1671 , OPA1677 , OPA1678 , OPA1679 , OPA1688 , OPA1692 , OPA2132 , OPA2134 , OPA4132 , OPA4134
Flicker noise, or 1/f noise, is considered to be in the low frequency range; that is, frequencies less than 1kHz. 1/f noise has a slope of one divided by the square root of frequency. For low-frequency focused circuits, such as a woofer or bass control stage, 1/f noise can be critical. However for a circuit that covers the full audio bandwidth, the 1/f noise will not be a dominant noise contribution.