SBOA431 September   2020 TMP1075 , TMP108 , TMP112 , TMP144 , TMP461 , TMP464 , TMP468

 

  1.   Trademarks
  2. 1Introduction
  3. 2What is a CPU, GPU, and SoC?
  4. 3Temperature vs. Performance
    1. 3.1 Benefits of Faster Processors
    2. 3.2 Overclocking and Underclocking (Clock Throttling)
      1. 3.2.1 Overclocking
      2. 3.2.2 Underclocking (Clock Throttling)
    3. 3.3 Cooling Systems
  5. 4Benchmarking
    1. 4.1 Benchmarking Data
      1. 4.1.1 Smartphones
      2. 4.1.2 Gaming PCs
        1. 4.1.2.1 Gaming PC CPU Performance
        2. 4.1.2.2 Gaming PC GPU Performance
  6. 5How to get Accurate CPU/GPU Temperature
    1. 5.1 Using Local Temperature Sensor
    2. 5.2 Using Remote Temperature Sensor
  7. 6Summary

Cooling Systems

Due to the self-heating nature of processors, cooling systems such as heat sinks, fans, or liquid cooling systems are usually necessary. While these systems allow the processor to run faster, they can take up a lot of space, use a lot of power, and can be very loud. As the temperature of the processor increases, the fan speed or liquid pump increases. This will increase the power consumption of the system as well as generate more audible noise to the displeasure of the user. More accurate temperature measurements can be used to keep the processor within a desired temperature range with minimal power consumption and audible noise from the cooling system.