SBOA582 November 2023 OPA2387 , OPA387 , OPA4387 , RES11A , RES11A-Q1
The common-mode rejection ratio (CMRR) of a difference amplifier is dominated by the matched ratio tolerance of the resistor network. The matched ratio tolerance of four discrete resistors can be up to four times the magnitude of each resistor's absolute tolerance. The RES11A-Q1 data sheet specifies matched ratio tolerance, tm, which can be used to directly calculate the minimum and typical CMRR when configured in a differential amplifier circuit. Equations were derived to determine the CMRR of a difference amplifier as a function of absolute resistance, discrete resistor tolerance, and matched ratio tolerance. The RES11A-Q1 features precision ratiometric matching to improve the effective CMRR of differential amplifier circuits.