SBOA595 May 2024 AMC1202 , INA169 , TMCS1108
This application note introduced four methods to monitor load current for a negative power supply. Every method has benefits. In an actual application, the designer can select any method for a specific application under constraint of performance, safety, PCB area, cost, and so on. Table 4-1 shows the different design features for designer reference and they can then select the best design for a specific application.
Item | Hall Sensor | Isolated amplifier | Isolated ADC | INA169 |
---|---|---|---|---|
Precision | Good | Better | Best | Better |
Common voltage range | 70 to approximately 400V | 800V to approximately 2000V | 500V to approximately 1500V | 2.7 to approximately 60V |
Design difficulty | Easy | Middle | Middle | Middle |
Package | Middle | Large | Largest | Smallest |
Cost | Low | High Cost | Highest Cost | Lowest |