SBOK073 august 2023 TRF0206-SP
PRODUCTION DATA
Table 1-1 lists the device information used in the TID LDR and HDR characterization.
TID LDR/HDR Details: up to 100 krad(Si) | |
---|---|
TI Device Number | 5962R2122001VXC (TRF0206-SP) |
Package | LCCC (FFM) |
Technology | BICMOS |
Quantity Tested | LDR: 52, HDR:52 |
Lot Accept/Reject | All levels tested and passed up to 100 krad(Si) (LDR and HDR) |
LDR Radiation Facility | Cobham RAD - Colorado Springs, CO |
LDR Dose Level | 3 krad(Si), 10 krad(Si), 30 krad(Si), 50 krad(Si), 100 krad(Si) |
LDR Dose Rate | 0.01 rad(Si)/s |
LDR Radiation Source | Gammacell JLSA 81-24 Co-60 |
HDR Radiation Facility | Texas Instruments, Dallas |
HDR Dose Level | 3 krad(Si), 10 krad(Si), 30 krad(Si), 50 krad(Si), 100 krad(Si) |
HDR Dose Rate | 263 rad(Si)/s |
HDR Radiation Source | Co-60 gamma ray source |
Irradiation Temperature | 25°C |