SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
To communicate with the device, the controller must first address target devices through a target-address byte. The target-address byte consists of seven address bits and a direction bit indicating the intent of executing a read or write operation.
The TMP112 family features an address pin to allow up to four devices to be addressed on a single bus. Table 7-4 describes the pin logic levels used to properly connect up to four devices. This table also describes four different address options available when ALERT pin is used in TMP112Dx.
DEVICE ORDERABLE | ADD0 PIN CONNECTION | DEVICE I2C BUS ADDRESS | DEVICE I2C BUS ADDRESS (Hex) | |
---|---|---|---|---|
Address Variant Only (X2SON-5 package) | TMP112D | GND | 1000000 | 40h |
V+ | 1000001 | 41h | ||
SDA | 1000010 | 42h | ||
SCL | 1000011 | 43h | ||
Alert Variant Only (X2SON-5 package) | TMP112D0 | N/A | 1001000 | 48h |
TMP112D1 | 1001001 | 49h | ||
TMP112D2 | 1001010 | 4Ah | ||
TMP112D3 | 1001011 | 4Bh | ||
Address + Alert Variant (SOT563-6 package) | TMP112A TMP112B TMP112D TMP112N | GND | 1001000 | 48h |
V+ | 1001001 | 49h | ||
SDA | 1001010 | 4Ah | ||
SCL | 1001011 | 4Bh |