The DRV425 is designed for single-axis magnetic field-sensing applications and enables electrically-isolated, high-sensitivity, and precise dc- and ac-field measurements. The device provides the unique and proprietary, integrated fluxgate sensor (IFG) with an internal compensation coil to support a high-accuracy sensing range of ±2 mT with a measurement bandwidth of up to 47 kHz. The low offset, offset drift, and noise of the sensor, combined with the precise gain, low gain drift, and very low nonlinearity provided by the internal compensation coil, result in unrivaled magnetic field measurement precision. The output of the DRV425 is an analog signal proportional to the sensed magnetic field.
The DRV425 offers a complete set of features, including an internal difference amplifier, on-chip precision reference, and diagnostic functions to minimize component count and system-level cost.
The DRV425 is available in a thermally-enhanced, non-magnetic, thin WQFN package with a PowerPAD™ for optimized heat dissipation, and is specified for operation over the extended industrial temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV425 | WQFN (20) | 4.00 mm × 4.00 mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINN | 14 | I | Inverting input of the shunt-sense amplifier |
AINP | 13 | I | Noninverting input of the shunt-sense amplifier |
BSEL | 1 | I | Filter bandwidth select input |
COMP1 | 16 | I | Internal compensation coil input 1 |
COMP2 | 17 | I | Internal compensation coil input 2 |
DRV1 | 12 | O | Compensation coil driver output 1 |
DRV2 | 11 | O | Compensation coil driver output 2 |
ERROR | 19 | O | Error flag: open-drain, active-low output |
GND | 7, 10, 18, 20 | — | Ground reference |
OR | 15 | O | Shunt-sense amplifier overrange indicator: open-drain, active-low output |
PowerPAD | — | Connect the thermal pad to GND | |
REFIN | 5 | I | Common-mode reference input for the shunt-sense amplifier |
REFOUT | 4 | O | Voltage reference output |
RSEL0 | 3 | I | Voltage reference mode selection input 0 |
RSEL1 | 2 | I | Voltage reference mode selection input 1 |
VDD | 8, 9 | — | Supply voltage, 3.0 V to 5.5 V. Decouple both pins using 1-µF ceramic capacitors placed as close as possible to the device. See the Power-Supply Decoupling and Layout sections for further details. |
VOUT | 6 | O | Shunt-sense amplifier output |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage (VDD to GND) | –0.3 | 6.5 | V |
Input voltage, except AINP and AINN pins(2) | GND – 0.5 | VDD + 0.5 | ||
Shunt-sense amplifier inputs (AINP and AINN pins)(3) | GND – 6.0 | VDD + 6.0 | ||
Current | DRV1 and DRV2 pins (short-circuit current, IOS)(4) | –300 | 300 | mA |
Shunt-sense amplifier input pins AINP and AINN | –5 | 5 | ||
All remaining pins | –25 | 25 | ||
Temperature | Junction, TJ max | –50 | 150 | °C |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage range (VDD to GND) | 3.0 | 5.0 | 5.5 | V |
TA | Specified ambient temperature range | –40 | 125 | °C |
THERMAL METRIC(1) | DRV425 | UNIT | |
---|---|---|---|
RTJ (WQFN) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 33.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 11 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 11 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
FLUXGATE SENSOR FRONT-END | |||||||
Offset | No magnetic field | –8 | ±2 | 8 | µT | ||
Offset drift | No magnetic field | ±5 | nT/°C | ||||
G | Gain | Current at DRV1 and DRV2 outputs | 12.2 | mA/mT | |||
Gain error | ±0.04% | ||||||
Gain drift | Best-fit line method | ±7 | ppm/°C | ||||
Linearity error | 0.1% | ||||||
Hysteresis | Magnetic field sweep from –10 mT to 10 mT | 1.4 | µT | ||||
Noise | f = 0.1 Hz to 10 Hz | 17 | nTrms | ||||
Noise density | f = 1 kHz | 1.5 | nT/√Hz | ||||
Compensation range | –2 | 2 | mT | ||||
Saturation trip level for the ERROR pin(2) |
Open-loop, uncompensated field | 1.6 | mT | ||||
ERROR delay | Open-loop at B > 1.6 mT | 4 to 6 | µs | ||||
BW | Bandwidth | BSEL = 0, RSHUNT = 22 Ω | 32 | kHz | |||
BSEL = 1, RSHUNT = 22 Ω | 47 | ||||||
IOS | Short-circuit current | VDD = 5 V | 250 | mA | |||
VDD = 3.3 V | 150 | ||||||
Common-mode output voltage at the DRV1 and DRV2 pins | VREFOUT | V | |||||
Compensation coil resistance | 100 | Ω | |||||
SHUNT-SENSE AMPLIFIER | |||||||
VOO | Output offset voltage | VAINP = VAINN = VREFIN, VDD = 3.0 V | –0.075 | ±0.01 | 0.075 | mV | |
Output offset voltage drift | –2 | ±0.4 | 2 | µV/°C | |||
CMRR | Common-mode rejection ratio, RTO(1) | VCM = –1 V to VDD + 1 V, VREFIN = VDD / 2 | –250 | ±50 | 250 | µV/V | |
PSRRAMP | Power-supply rejection ratio, RTO(1) | VDD = 3.0 V to 5.5 V, VCM = VREFIN | –50 | ±4 | 50 | µV/V | |
VICR | Common-mode input voltage range | –1 | VDD + 1 | V | |||
zid | Differential input impedance | 16.5 | 20 | 23.5 | kΩ | ||
zic | Common-mode input impedance | 40 | 50 | 60 | kΩ | ||
Gnom | Nominal gain | VVOUT / (VAINP – VAINN) | 4 | V/V | |||
EG | Gain error | –0.3% | ±0.02% | 0.3% | |||
Gain error drift | –5 | ±1 | 5 | ppm/°C | |||
Linearity error | 12 | ppm | |||||
Voltage output swing from negative rail (OR pin trip level)(2) | VDD = 5.5 V, IVOUT = 2.5 mA | 48 | 85 | mV | |||
VDD = 3.0 V, IVOUT = 2.5 mA | 56 | 100 | |||||
Voltage output swing from positive rail (OR pin trip level)(2) | VDD = 5.5 V, IVOUT = –2.5 mA | VDD – 85 | VDD – 48 | mV | |||
VDD = 3.0 V, IVOUT = –2.5 mA | VDD – 100 | VDD – 56 | |||||
Signal overrange indication delay (OR pin)(2) |
VIN = 1-V step | 2.5 to 3.5 | µs | ||||
IOS | Short-circuit current | VOUT connected to GND | –18 | mA | |||
VOUT connected to VDD | 20 | ||||||
BW–3dB | Bandwidth | 2 | MHz | ||||
SR | Slew rate | 6.5 | V/µs | ||||
tsa | Settling time | Large signal | ΔV = ± 2 V to 1%, no external filter | 0.9 | µs | ||
Small signal | ΔV = ± 0.4 V to 0.01% | 8 | |||||
en | Output voltage noise density | f = 1 kHz, compensation loop disabled | 170 | nV/√Hz | |||
VREFIN | Input voltage range at pin REFIN | Input voltage range at REFIN pin | GND | VDD | V | ||
VOLTAGE REFERENCE | |||||||
VREFOUT | Reference output voltage at the REFOUT pin | RSEL[1:0] = 00, no load | 2.45 | 2.5 | 2.55 | V | |
RSEL[1:0] = 01, no load | 1.6 | 1.65 | 1.7 | ||||
RSEL[1:0] = 1x, no load | 45 | 50 | 55 | % of VDD | |||
Reference output voltage drift | RSEL[1:0] = 0x | –50 | ±10 | 50 | ppm/°C | ||
Voltage divider gain error drift | RSEL[1:0] = 1x | –50 | ±10 | 50 | ppm/°C | ||
PSRRREF | Power-supply rejection ratio | RSEL[1:0] = 0x | –300 | ±15 | 300 | µV/V | |
ΔVO(ΔIO) | Load regulation | RSEL[1:0] = 0x, load to GND or VDD, ΔILOAD = 0 mA to 5 mA, TA = –40°C to +125°C |
0.15 | 0.35 | mV/mA | ||
RSEL[1:0] = 1x, load to GND or VDD, ΔILOAD = 0 mA to 5 mA, TA = –40°C to +125°C |
0.3 | 0.8 | |||||
IOS | Short-circuit current | REFOUT connected to VDD | 20 | mA | |||
REFOUT connected to GND | –18 | mA | |||||
DIGITAL INPUTS/OUTPUTS (CMOS) | |||||||
IIL | Input leakage current | 0.01 | µA | ||||
VIH | High-level input voltage | TA = –40°C to +125°C | 0.7 × VDD | VDD + 0.3 | V | ||
VIL | Low-level input voltage | TA = –40°C to +125°C | –0.3 | 0.3 × VDD | V | ||
VOH | High-level output voltage | Open-drain output | Set by external pullup resistor | V | |||
VOL | Low-level output voltage | 4-mA sink current | 0.3 | V | |||
POWER SUPPLY | |||||||
IQ | Quiescent current | IDRV1/2 = 0 mA, 3.0 V ≤ VDD ≤ 3.6 V, TA = –40°C to +125°C |
6 | 8 | mA | ||
IDRV1/2 = 0 mA, 4.5 V ≤ VDD ≤ 5.5 V, TA = –40°C to +125°C |
7 | 10 | |||||
VPOR | Power-on reset threshold | 2.4 | V |
VDD = 5 V |
VDD = 5 V |
VDD = 5 V |
VDD = 3.3 V |
Including IFG, VDD = 3.3 V |
Rising edge |
Rising edge |
VDD = 5 V |
VREFOUT = 1.65 V |
VDD = 3.3 V |
VDD = 5 V |
VDD = 3.3 V |
VDD = 5 V |
Including IFG, VDD = 5 V |
Falling edge |
Falling edge |
VDD = 3.3 V |
VREFOUT = 2.5 V |