FLUXGATE SENSOR FRONT-END |
|
Offset |
No magnetic field |
–8 |
±2 |
8 |
µT |
|
Offset drift |
No magnetic field |
|
±5 |
|
nT/°C |
G |
Gain |
Current at DRV1 and DRV2 outputs |
|
12.2 |
|
mA/mT |
|
Gain error |
|
|
±0.04% |
|
|
|
Gain drift |
Best-fit line method |
|
±7 |
|
ppm/°C |
|
Linearity error |
|
|
0.1% |
|
|
|
Hysteresis |
Magnetic field sweep from –10 mT to 10 mT |
|
1.4 |
|
µT |
|
Noise |
f = 0.1 Hz to 10 Hz |
|
17 |
|
nTrms |
|
Noise density |
f = 1 kHz |
|
1.5 |
|
nT/√Hz |
|
Compensation range |
|
–2 |
|
2 |
mT |
|
Saturation trip level for the ERROR pin(2) |
Open-loop, uncompensated field |
|
1.6 |
|
mT |
|
ERROR delay |
Open-loop at B > 1.6 mT |
|
4 to 6 |
|
µs |
BW |
Bandwidth |
BSEL = 0, RSHUNT = 22 Ω |
|
32 |
|
kHz |
BSEL = 1, RSHUNT = 22 Ω |
|
47 |
|
IOS |
Short-circuit current |
VDD = 5 V |
|
250 |
|
mA |
VDD = 3.3 V |
|
150 |
|
|
Common-mode output voltage at the DRV1 and DRV2 pins |
|
|
VREFOUT |
|
V |
|
Compensation coil resistance |
|
|
100 |
|
Ω |
SHUNT-SENSE AMPLIFIER |
VOO |
Output offset voltage |
VAINP = VAINN = VREFIN, VDD = 3.0 V |
–0.075 |
±0.01 |
0.075 |
mV |
|
Output offset voltage drift |
|
–2 |
±0.4 |
2 |
µV/°C |
CMRR |
Common-mode rejection ratio, RTO(1) |
VCM = –1 V to VDD + 1 V, VREFIN = VDD / 2 |
–250 |
±50 |
250 |
µV/V |
PSRRAMP |
Power-supply rejection ratio, RTO(1) |
VDD = 3.0 V to 5.5 V, VCM = VREFIN |
–50 |
±4 |
50 |
µV/V |
VICR |
Common-mode input voltage range |
|
–1 |
|
VDD + 1 |
V |
zid |
Differential input impedance |
|
16.5 |
20 |
23.5 |
kΩ |
zic |
Common-mode input impedance |
|
40 |
50 |
60 |
kΩ |
Gnom |
Nominal gain |
VVOUT / (VAINP – VAINN) |
|
4 |
|
V/V |
EG |
Gain error |
|
–0.3% |
±0.02% |
0.3% |
|
|
Gain error drift |
|
–5 |
±1 |
5 |
ppm/°C |
|
Linearity error |
|
|
12 |
|
ppm |
|
Voltage output swing from negative rail (OR pin trip level)(2) |
VDD = 5.5 V, IVOUT = 2.5 mA |
|
48 |
85 |
mV |
VDD = 3.0 V, IVOUT = 2.5 mA |
|
56 |
100 |
|
Voltage output swing from positive rail (OR pin trip level)(2) |
VDD = 5.5 V, IVOUT = –2.5 mA |
VDD – 85 |
VDD – 48 |
|
mV |
VDD = 3.0 V, IVOUT = –2.5 mA |
VDD – 100 |
VDD – 56 |
|
|
Signal overrange indication delay (OR pin)(2) |
VIN = 1-V step |
|
2.5 to 3.5 |
|
µs |
IOS |
Short-circuit current |
VOUT connected to GND |
|
–18 |
|
mA |
VOUT connected to VDD |
|
20 |
|
BW–3dB |
Bandwidth |
|
|
2 |
|
MHz |
SR |
Slew rate |
|
|
6.5 |
|
V/µs |
tsa |
Settling time |
Large signal |
ΔV = ± 2 V to 1%, no external filter |
|
0.9 |
|
µs |
Small signal |
ΔV = ± 0.4 V to 0.01% |
|
8 |
|
en |
Output voltage noise density |
f = 1 kHz, compensation loop disabled |
|
170 |
|
nV/√Hz |
VREFIN |
Input voltage range at pin REFIN |
Input voltage range at REFIN pin |
GND |
|
VDD |
V |
VOLTAGE REFERENCE |
VREFOUT |
Reference output voltage at the REFOUT pin |
RSEL[1:0] = 00, no load |
2.45 |
2.5 |
2.55 |
V |
RSEL[1:0] = 01, no load |
1.6 |
1.65 |
1.7 |
RSEL[1:0] = 1x, no load |
45 |
50 |
55 |
% of VDD |
|
Reference output voltage drift |
RSEL[1:0] = 0x |
–50 |
±10 |
50 |
ppm/°C |
|
Voltage divider gain error drift |
RSEL[1:0] = 1x |
–50 |
±10 |
50 |
ppm/°C |
PSRRREF |
Power-supply rejection ratio |
RSEL[1:0] = 0x |
–300 |
±15 |
300 |
µV/V |
ΔVO(ΔIO) |
Load regulation |
RSEL[1:0] = 0x, load to GND or VDD, ΔILOAD = 0 mA to 5 mA, TA = –40°C to +125°C |
|
0.15 |
0.35 |
mV/mA |
RSEL[1:0] = 1x, load to GND or VDD, ΔILOAD = 0 mA to 5 mA, TA = –40°C to +125°C |
|
0.3 |
0.8 |
IOS |
Short-circuit current |
REFOUT connected to VDD |
|
20 |
|
mA |
REFOUT connected to GND |
|
–18 |
|
mA |
DIGITAL INPUTS/OUTPUTS (CMOS) |
IIL |
Input leakage current |
|
|
0.01 |
|
µA |
VIH |
High-level input voltage |
TA = –40°C to +125°C |
0.7 × VDD |
|
VDD + 0.3 |
V |
VIL |
Low-level input voltage |
TA = –40°C to +125°C |
–0.3 |
|
0.3 × VDD |
V |
VOH |
High-level output voltage |
Open-drain output |
Set by external pullup resistor |
V |
VOL |
Low-level output voltage |
4-mA sink current |
|
0.3 |
|
V |
POWER SUPPLY |
IQ |
Quiescent current |
IDRV1/2 = 0 mA, 3.0 V ≤ VDD ≤ 3.6 V, TA = –40°C to +125°C |
|
6 |
8 |
mA |
IDRV1/2 = 0 mA, 4.5 V ≤ VDD ≤ 5.5 V, TA = –40°C to +125°C |
|
7 |
10 |
VPOR |
Power-on reset threshold |
|
|
2.4 |
|
V |