SBOS839M March   2017  – December 2024 TLV9061 , TLV9062 , TLV9064

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5.   Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information: TLV9061
    5. 5.5  Thermal Information: TLV9061S
    6. 5.6  Thermal Information: TLV9062
    7. 5.7  Thermal Information: TLV9062S
    8. 5.8  Thermal Information: TLV9064
    9. 5.9  Thermal Information: TLV9064S
    10. 5.10 Electrical Characteristics
    11. 5.11 Typical Characteristics
  8. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Rail-to-Rail Input
      2. 6.3.2 Rail-to-Rail Output
      3. 6.3.3 EMI Rejection
      4. 6.3.4 Overload Recovery
      5. 6.3.5 Shutdown Function
    4. 6.4 Device Functional Modes
  9. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Typical Low-Side Current Sense Application
      2. 7.2.2 Design Requirements
      3. 7.2.3 Detailed Design Procedure
      4. 7.2.4 Application Curve
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Input and ESD Protection
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  10. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  11. Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Shutdown Function

The TLV906xS devices feature SHDN pins that disable the op amp, placing the op amp into a low-power standby mode. In this mode, the op amp typically consumes less than 1µA. The SHDN pins are active-low, meaning that shutdown mode is enabled when the input to the SHDN pin is a valid logic low.

The SHDN pins are referenced to the negative supply voltage of the op amp. The threshold of the shutdown feature lies around 800mV (typical) and does not change with respect to the supply voltage. Hysteresis has been included in the switching threshold to ensure smooth switching characteristics. To ensure optimal shutdown behavior, the SHDN pins should be driven with valid logic signals. A valid logic low is defined as a voltage between V– and V– + 0.2V. A valid logic high is defined as a voltage between V– + 1.2V and V+. The shutdown pin must either be connected to a valid high or a low voltage or driven, and not left as an open circuit. There is no internal pull-up to enable the amplifier.

The SHDN pins are high-impedance CMOS inputs. Dual op amp versions are independently controlled, and quad op amp versions are controlled in pairs with logic inputs. For battery-operated applications, this feature may be used to greatly reduce the average current and extend battery life. The enable time is 10µs for full shutdown of all channels; disable time is 6µs. When disabled, the output assumes a high-impedance state. This architecture allows the TLV906xS to operate as a gated amplifier (or to have the device output multiplexed onto a common analog output bus). Shutdown time (tOFF) depends on loading conditions and increases as load resistance increases. To ensure shutdown (disable) within a specific shutdown time, the specified 10kΩ load to midsupply (VS / 2) is required. If using the TLV906xS without a load, the resulting turnoff time is significantly increased.