SBOS854F March 2018 – June 2024 TMP1075
PRODUCTION DATA
The TMP1075 device is a digital temperature sensor that is designed for thermal management and thermal protection applications. The TMP1075 is a SMBus and is I2C interface-compatible. The device is also capable of coexisting in an I3C bus when in Mixed Fast Mode. The TMP1075 non-N orderables are specified over a temperature range of −55°C to 125°C and the TMP1075N orderable is specified over the −40°C to 125°C temperature range. Figure 7-1 shows an internal block diagram of TMP1075 device.
The temperature sensor thermal path runs through the package leads as well as the plastic package. The leads provide the primary thermal path due to the lower thermal resistance of the metal.