SBOS926H January 2021 – November 2024 OPA2392 , OPA392
PRODMIX
The OPAx392 family is operational when the power-supply voltage is greater than 1.7 V (±0.85 V). For devices that use the EN function (see Section 5), the devices are disabled when the EN pin is low. In this state, quiescent current is significantly reduced, and the output is high impedance. The maximum specified power-supply voltage for the OPAx392 is 5.5 V (±2.75 V).