SBOSA51 December   2020 THS4567

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: Differential TIA Mode, ICM loop enabled
    6. 6.6 Electrical Characteristics: FDA operation, ICM loop disabled
    7. 6.7 Typical Characteristics: (VS+) – (VS–) = 5 V
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Main Amplifier
      2. 7.3.2 Output Common-Mode Control
      3. 7.3.3 Input Common-Mode Control
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Differential Transimpedance Amplifier Mode
      3. 7.4.3 Fully Differential Amplifier (FDA) Mode
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Noise Analysis
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure (THS4567 in TIA Mode)
        1. 8.2.2.1 OPA Mode Configuration
      3. 8.2.3 Application Curves
    3. 8.3 Differential TIA with 0-V Biased Photodiode
    4. 8.4 Differential AC Coupled TIA
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Board Layout Recommendations
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Overview

The THS4567 device is a unique fully differential amplifier that features an input common-mode control loop in addition to the output common-mode control loop typically found in all fully differential amplifiers. The THS4567 device has a high impedance CMOS input stage with a very low input bias current. The independent input and output common-mode control along with the high impedance CMOS inputs make the THS4567 device an ideal high-gain, low-noise, fully-differential transimpedance amplifier.

The input common-mode loop of the THS4567 device may be disabled by setting the ICM_EN pin below its turnoff threshold voltage, turning it into a standard fully differential amplifier with output common-mode control only. The THS4567 device operates over a wide power supply voltage range from 3.3 V to 5.5 V, which makes this device an excellent choice for driving differential ADCs and buffering DAC outputs.

This device features a low-power mode with a unique active pullup resistor that improves EMI reliability of the shutdown pin when left floating. The AMP_EN and ICM_EN pins draw very little bias current when the logic voltage is outside the switching threshold region. Within the switching threshold region, the bias current increases, especially close to the transition region. The increased bias current prevents the logic from inadvertently switching in the presence of EMI.