SBOSAA3 July 2024 TRF1108
ADVANCE INFORMATION
The device features a power-down option. The PD pin is used to power down the amplifier. This pin supports both 1.8V and 3.3V digital logic, and is referenced to VSS. A logic 1 turns the device off and places the device into a low-quiescent-current state.
When disabled, the signal path is still present through the internal circuits. Input signals applied to a disabled device still appear at the outputs at a lower level through this path.