SBOSAA3 July 2024 TRF1108
ADVANCE INFORMATION
The TRF1108 supports dual-supply operation for dc-coupled applications. Follow recommendations in Section 7.3.1 for VDD to VSS decoupling. For VSS to RF ground decoupling, use 0201-size, 100nF decoupling capacitors at multiple places near the device. Use 0402-size, 2.2μF bulk decoupling capacitors further away where area is available. Additional layout recommendations are given in Section 7.4.