SBOSAA3 July 2024 TRF1108
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSS | Negative supply voltage, referenced to RF ground | –3.8 | 0.3 | V |
VDD | Positive supply voltage | VSS – 0.3 | VSS + 5.5 | V |
INP, INM | Input pin power | 20(2) | dBm | |
VPD | Power-down pin voltage | VSS – 0.3 | VSS + 3.7(3) | V |
TJ | Junction temperature | –40 | 150 | ºC |
Tstg | Storage temperature | –40 | 150 | ºC |
Continuous power dissipation | See Thermal Information |