SBOSAA3A July 2024 – November 2024 TRF1108
PRODUCTION DATA
The device features a power-down option. The PD pin is used to power down the amplifier. This pin supports both 1.8V and 3.3V digital logic, and is referenced to VSS. A logic 1 turns the device off and places the device into a low-quiescent-current state.