SBOSAA3A July 2024 – November 2024 TRF1108
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
INM | 5 | Input | Differential signal input, negative |
INP | 6 | Input | Differential signal input, positive |
OUT | 11 | Output | Single ended output |
PD | 2 | Input | Power-down signal. Supports 1.8V and 3.3V logic referenced to VSS.
0 = Chip enabled 1 = Power down |
TP1 | 8 | — | Test pin. Connect to VSS |
TP2 | 3 | — | Test pin. Connect to VSS |
TP3 | 12 | — | Test pin. Connect to VSS |
VDD | 9 | Power | Positive supply pin |
VSS | 1, 4, 7, 10 | Power | Negative supply pin |
Thermal pad | Pad | — | Thermal pad. Connect to VSS |