SBOU314 June   2024 TRF1305B2

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 General Usage Information
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 EVM Bill of Material
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Description

The TRF1305EVM is designed to provide a quick setup to evaluate the TRF1305 series of fixed gain fully differential amplifiers (FDA) that have high linearity and 3dB bandwidth of the order of 6.5GHz. The TRF1305 are available in both single-channel and dual-channel packaging with three different fixed gains in each packaging. These amplifiers work with two flexible supply rails and can be dc-coupled and support a wide range of common-mode voltage. There are four types of EVMs that cover all device variants in the configurations.