SBOU314 June   2024 TRF1305B2

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 General Usage Information
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 EVM Bill of Material
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Device Information

The TRF1305x2 is a very high performance, closed-loop, dual-channel RF amplifier that has an operational bandwidth from true-dc to > 6.5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The device is optimized for performance in the preset gain configuration. If a lower-than-preset gain is desired, then use external resistors. The TRF1305x2 features a VOCM pin that allows setting different output common-mode and input common-mode voltages (for example, for level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages). The floating 2-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. High channel-to-channel isolation allows the device to be used in a complex IQ transmit or receive signal chain without loss of signal integrity. The TRF1305x2 has a feature to power down each channel individually.