SBOU314 June   2024 TRF1305B2

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 General Usage Information
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 EVM Bill of Material
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Introduction

This document is the user's guide for the evaluation boards (EVMs) meant for testing dual channel TRF1305 series of amplifiers in D2D configuration. There are four types of TRF1305 EVMs that are meant to test all device variants in different I/O configuration as shown in Table 2-1 below.

Table 1-1 TRF1305 EVMs
EVMDevicesI/O ConfigurationsComment
TRF1305x2-D2D

TRF1305A2

TRF1305B2

TRF1305C2

D2D, S2D(1)

Dual-channel amplifier - D2D (differential in, differential out) EVM.
TRF1305x1-D2D

TRF1305A1

TRF1305B1

TRF1305C1

D2D, S2DSingle-channel amplifier - D2D (differential in, differential out) EVM.
TRF1305x2-S2D

TRF1305A2

TRF1305B2

TRF1305C2

S2D

Dual-channel amplifier - S2D (single-ended in, differential out) EVM.
TRF1305x1-S2D

TRF1305A1

TRF1305B1

TRF1305C1

S2D

Single-channel amplifier - S2D (differential in, differential out) EVM.

This document also includes schematic diagrams, a bill of materials (BOM), printed-circuit board (PCB) layouts, and test block diagrams. Throughout this document, the abbreviations EVM, EVM or the term evaluation module means any one of the four EVMs listed above. This user's guide describes the basic steps and functions that are required for the proper operation and quick setup of the -EVM. Many sections in this user's guide are common to all TRF1305EVMs.

D2D EVMs can be configured in S2D by using a 50ohm SMA terminator on one of the inputs. For the best performance, S2D EVM is recommended.