SBOU318
July 2024
TRF1108
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
General Usage Information
3
Implementation Results
3.1
Test Setup Diagrams
3.1.1
S-Parameter Test Setup
3.1.2
Noise Figure Test Setup
3.1.3
Two-Tone OIP3 Test Setup
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layers
4.2.1
Stack-Up and Material
4.3
TRF1108 EVM Bill of Material
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
Operates on a single +5V supply
AC-coupled by default, can be DC-coupled with bill of material changes
Designed for a 100Ω differential input matching
Simple interface to the inputs and output through onboard SMA connectors
Power down option available onboard using a jumper connector