SBOU318 July   2024 TRF1108

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 General Usage Information
  7. 3Implementation Results
    1. 3.1 Test Setup Diagrams
      1. 3.1.1 S-Parameter Test Setup
      2. 3.1.2 Noise Figure Test Setup
      3. 3.1.3 Two-Tone OIP3 Test Setup
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layers
      1. 4.2.1 Stack-Up and Material
    3. 4.3 TRF1108 EVM Bill of Material
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation

Description

The TRF1108 evaluation module (EVM) is used to evaluate the TRF1108 device, which is a differential input to single-ended (D2S) output RF amplifier. The device is designed for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC)

The board is set up for 100Ω differential input matching. The amplifier has a low output impedance. The board has ac-coupling capacitors at input and output. The EVM is ready to connect to a +5-V power supply, signal source, and test instruments for the measurements.