SBVS066S December 2005 – November 2024 TPS74401
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage range | VOUT + VDO | 5.5 | V | ||||
VBIAS | BIAS pin voltage range | 2.375 | 5.25 | V | ||||
VREF | Internal reference (Adjustable) | TA = +25°C | 0.796 | 0.8 | 0.804 | V | ||
VOUT | Output voltage range | VIN = 5V, IOUT = 1.5A, VBIAS = 5V | VREF | 3.6 | V | |||
VOUT | Accuracy | 2.97V ≤ VBIAS ≤ 5.25V, VOUT + 1.62V ≤ VBIAS, 50mA ≤ IOUT ≤ 3.0A(1) (legacy chip) | –1 | ±0.2 | 1 | % | ||
VOUT + VDO BIAS ≤ VBIAS ≤ 5.25 V, 100 mA ≤ IOUT ≤ I VDO BIAS , VQFN(2) | –1 | ±0.2 | 1 | |||||
2.97V ≤ VBIAS ≤ 5.25V, VOUT + 1.62V ≤ VBIAS, 50mA ≤ IOUT ≤ 3.0A(1) (new chip) | –1 | ±0.3 | 1 | |||||
ΔVOUT(ΔVIN) | Line regulation | VOUT(nom) + 0.3 ≤ VIN ≤ 5.5V VQFN (legacy chip) | 0.0005 | 0.05 | %/V | |||
VOUT(nom) + 0.3 ≤ VIN ≤ 5.5V DDPAK (legacy chip) | 0.0005 | 0.06 | ||||||
VOUT(nom) + 0.3 ≤ VIN ≤ 5.5V (new chip) | 0.001 | 0.05 | ||||||
ΔVOUT(ΔIOUT) | Load regulation | 0mA ≤ IOUT ≤ 50mA (legacy chip) | 0.013 | %/mA | ||||
50mA ≤ IOUT ≤ 3A (legacy chip) | 0.03 | %/A | ||||||
0mA ≤ IOUT ≤ 50mA (new chip) | 0.09 | |||||||
50mA ≤ IOUT ≤ 3A (new chip) | 0.09 | %/mA | ||||||
VDO | VIN dropout voltage(3) | IOUT = 3A, VBIAS – VOUT(nom) ≥ 1.62V, VQFN (legacy chip) | 115 | 195 | mV | |||
IOUT = 3A, VBIAS – VOUT(nom) ≥ 1.62V, DDPAK(legacy chip) | 120 | 240 | mV | |||||
IOUT = 3 A, VBIAS – VOUT(nom) ≥ 1.62V, VQFN (new chip) | 120 | 200 | mV | |||||
VBIAS dropout voltage(3) | IOUT = 3A, VIN = VBIAS | 1.62 | V | |||||
IOUT = 1A | 1.35 | V | ||||||
IOUT = 500mA | 1.27 | V | ||||||
IOUT = 100mA | 1.16 | V | ||||||
ICL | Current limit | VOUT = 80% × VOUT(nom), VQFN (legacy chip) | 3.8 | 6 | A | |||
VOUT = 80% × VOUT(nom), DDPAK (legacy chip only) | 3.5 | 6 | ||||||
VOUT = 80% × VOUT(nom) (new chip) | 3.9 | 5.5 | ||||||
IBIAS | BIAS pin current | IOUT = 0mA to 3.0 A | 2 | 4 | mA | |||
ISHDN | Shutdown supply current (IGND) | VEN ≤ 0.4V | 1 | 100 | µA | |||
IFB | Feedback pin current(4) | IOUT = 50mA to 3A | –250 | 95 | 250 | nA | ||
PSRR | Power-supply rejection (VIN to VOUT) | 1kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (legacy chip) | 73 | dB | ||||
1kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (new chip) | 60 | |||||||
800kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (legacy chip) | 42 | |||||||
800kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (new chip) | 30 | |||||||
Power-supply rejection (VBIAS to VOUT) | 1kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (legacy chip) | 62 | ||||||
1kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (New Chip) | 57 | |||||||
800kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (legacy chip) | 50 | |||||||
800kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (new chip) | 45 | |||||||
Vn | Output noise voltage | 100 Hz to 100 kHz, IOUT = 1.5A, CSS = 0.001 µF (legacy chip) | 16 | μVrms x Vout | ||||
100 Hz to 100 kHz, IOUT = 3A, CSS = 1 nF (new chip) | 20 | |||||||
VTRAN | %VOUT droop during load transient | IOUT = 100mA to 3.0A at 1A/µs, COUT = 0µF (legacy chip) | 4 | %VOUT | ||||
IOUT = 100mA to 3.0A at 1A/µs, COUT =2.2µF (new chip) | 5 | |||||||
tSTR | Minimum start-up time | IOUT = 1.5A, CSS = open (legacy chip) | 100 | µs | ||||
RLOAD for IOUT = 1.0A, CSS = open (new chip) | 250 | µs | ||||||
ISS | Soft-start charging current | VSS = 0.4V, IOUT = 0mA (legacy chip) | 500 | 730 | 1000 | nA | ||
VSS = 0.4V, IOUT = 0mA (new chip) | 300 | 530 | 800 | nA | ||||
VEN(hi) | Enable input high level | 1.1 | 5.5 | V | ||||
VEN(lo) | Enable input low level | 0 | 0.4 | V | ||||
VEN(hys) | Enable pin hysteresis | 50 | mV | |||||
VEN(dg) | Enable pin deglitch time | 20 | µs | |||||
IEN | Enable pin current | VEN = 5V | 0.1 | 1 | µA | |||
VIT | PG trip threshold | VOUT decreasing (legacy chip) | 86.5 | 90 | 93.5 | %VOUT | ||
VOUT decreasing (new chip) | 85 | 90 | 94 | %VOUT | ||||
VHYS | PG trip hysteresis | 3 | %VOUT | |||||
VPG(lo) | PG output low voltage | IPG = 1mA (sinking), VOUT < VIT | 0.3 | V | ||||
IPG(lkg) | PG leakage current | VPG = 5.25V, VOUT > VIT | 0.03 | 1 | µA | |||
TJ | Operating junction temperature | –40 | 125 | ℃ | ||||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing (legacy chip) | 155 | ℃ | ||||
Shutdown, temperature increasing (new chip) | 165 | ℃ | ||||||
Reset, temperature decreasing | 140 | ℃ | ||||||
RPULLDOWN | VBIAS = 5V, VEN = 0V | New chip only | 0.83 | kΩ |