SBVS160C May 2011 – January 2023 TLV1117LV
PRODUCTION DATA
If the input voltage is lower than the nominal output voltage plus the specified dropout voltage, but all other conditions are met for normal operation, the device operates in dropout mode. In this condition, the output voltage is the same the input voltage minus the dropout voltage. The transient performance of the device is significantly degraded because the pass transistor is in a triode state and no longer controls the current through the LDO. Line or load transients in dropout can result in large output voltage deviations.
Table 7-1 shows the conditions that lead to the different modes of operation.
OPERATING MODE | PARAMETER | |
---|---|---|
VIN | IOUT | |
Normal mode | VIN > VOUT(nom) + VDO | IOUT < ICL |
Dropout mode | VIN < VOUT(nom) + VDO | IOUT < ICL |