TLV1117LV

ACTIVE

1-A, low-dropout voltage regulator

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV757P ACTIVE 1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable Higher accuracy and PSRR in a smaller package with similar thermal performance

Product details

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3 Rating Catalog Noise (µVrms) 60 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 63 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.3 Dropout voltage (Vdo) (typ) (mV) 570 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3 Rating Catalog Noise (µVrms) 60 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 63 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.3 Dropout voltage (Vdo) (typ) (mV) 570 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7
  • Typical accuracy: 1.5%
  • Low IQ: 100 µA (maximum)
    • 500 times lower than standard 1117 devices
  • VIN: 2 V to 5.5 V
    • Absolute maximum VIN: 6 V
  • Stable With 0-mA output current
  • Low dropout: 455 mV at 1 A for VOUT = 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Minimum specified current limit: 1.1 A
  • Stable with cost-effective ceramic capacitors:
    • With 0-Ω ESR
  • Temperature range: –40°C to +125°C
  • Thermal shutdown and overcurrent protection
  • For drop-in replacement with upgraded functionality, see the TLV761
  • Available in a SOT-223 package
    • See the Mechanical, Packaging, and Orderable Information section at the end of this document for a complete list of available voltage options.
  • Typical accuracy: 1.5%
  • Low IQ: 100 µA (maximum)
    • 500 times lower than standard 1117 devices
  • VIN: 2 V to 5.5 V
    • Absolute maximum VIN: 6 V
  • Stable With 0-mA output current
  • Low dropout: 455 mV at 1 A for VOUT = 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Minimum specified current limit: 1.1 A
  • Stable with cost-effective ceramic capacitors:
    • With 0-Ω ESR
  • Temperature range: –40°C to +125°C
  • Thermal shutdown and overcurrent protection
  • For drop-in replacement with upgraded functionality, see the TLV761
  • Available in a SOT-223 package
    • See the Mechanical, Packaging, and Orderable Information section at the end of this document for a complete list of available voltage options.

The TLV1117LV low-dropout (LDO) linear regulator is a low input voltage version of the popular TLV1117 voltage regulator.

The TLV1117LV is an extremely low-power device that consumes 500 times lower quiescent current than traditional 1117 voltage regulators, making the device designed for applications that mandate very low standby current. The TLV1117LV LDO is also stable with 0 mA of load current; there is no minimum load requirement, making the device a good choice for applications where the regulator must power very small loads during standby in addition to large currents on the order of 1 A during normal operation. The TLV1117LV offers excellent line and load transient performance, resulting in very small magnitude undershoots and overshoots of output voltage when the load current requirement changes from less than 1 mA to more than 500 mA.

A precision band-gap and error amplifier provides 1.5% accuracy. A very high power-supply rejection ratio (PSRR) enables use of the device for post-regulation after a switching regulator. Other valuable features include low output noise and low-dropout voltage.

The device is internally compensated to be stable with 0-Ω equivalent series resistance (ESR) capacitors. These key advantages enable the use of cost-effective, small-size ceramic capacitors. Cost-effective capacitors that have higher bias voltages and temperature derating can also be used if desired.

The TLV1117LV is available in a SOT-223 package.

The TLV1117LV low-dropout (LDO) linear regulator is a low input voltage version of the popular TLV1117 voltage regulator.

The TLV1117LV is an extremely low-power device that consumes 500 times lower quiescent current than traditional 1117 voltage regulators, making the device designed for applications that mandate very low standby current. The TLV1117LV LDO is also stable with 0 mA of load current; there is no minimum load requirement, making the device a good choice for applications where the regulator must power very small loads during standby in addition to large currents on the order of 1 A during normal operation. The TLV1117LV offers excellent line and load transient performance, resulting in very small magnitude undershoots and overshoots of output voltage when the load current requirement changes from less than 1 mA to more than 500 mA.

A precision band-gap and error amplifier provides 1.5% accuracy. A very high power-supply rejection ratio (PSRR) enables use of the device for post-regulation after a switching regulator. Other valuable features include low output noise and low-dropout voltage.

The device is internally compensated to be stable with 0-Ω equivalent series resistance (ESR) capacitors. These key advantages enable the use of cost-effective, small-size ceramic capacitors. Cost-effective capacitors that have higher bias voltages and temperature derating can also be used if desired.

The TLV1117LV is available in a SOT-223 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TLV1117LV 1-A, Positive Fixed-Voltage, Low-Dropout Regulator datasheet (Rev. C) PDF | HTML 18 Jan 2023
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
More literature The Differences Between TLV1117LV and TLV1117 02 Aug 2011
EVM User's guide TLV1117LVxxEVM-714 Evaluation Module User's Guide (Rev. B) 26 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-CC1120-90 — BoosterPack for Applications from 902MHz to 928MHz

The CC1120-CC1190 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad™ development kits and to work as a stand-alone module by using SmartRF Studio application software.  The module is equipped with an integrated PCB trace antenna which (...)

Buy from a distributor
Evaluation board

BOOSTXL-CC1125 — CC1125 BoosterPack for 868/915 MHz Applications

The CC1125 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad development kits and to work as a stand-alone module by using SmartRF Studio application software.  The module is equipped with an integrated PCB trace antenna which operates in (...)

Buy from a distributor
Evaluation board

DRV8305-Q1EVM — DRV8305-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

The DRV8305-Q1EVM evaluation module (EVM) is a 4.4 V to 45 V, 25 A, 3-phase motor drive and control system based on the DRV8305-Q1 automotive motor gate driver, TMS320F28027 motor control microcontroller, and CSD18540Q5B NexFET™ power MOSFET. The EVM allows for simple evaluation of the (...)

User guide: PDF
Evaluation board

TLV1117LV33EVM-714 — TLV1117LV evaluation module for 1-A, fixed-voltage, LDO linear regulator

The TLV1117LV33EVM-714 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV1117LVxx device, which is a 1-A, positive fixed-voltage low-dropout (LDO) linear regulator.
User guide: PDF
Buy from a distributor
Simulation model

TLV1117LV12 PSpice Transient Model

SLVM168.ZIP (32 KB) - PSpice Model
Simulation model

TLV1117LV12 TINA-TI Reference Design

SBVM523.TSC (58 KB) - TINA-TI Reference Design
Simulation model

TLV1117LV12 TINA-TI Transient Spice Model

SBVM524.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV1117LV15 PSpice Transient Model

SBVM175.ZIP (32 KB) - PSpice Model
Simulation model

TLV1117LV18 PSpice Transient Model

SLVM169.ZIP (32 KB) - PSpice Model
Simulation model

TLV1117LV25 PSpice Transient Model

SBVM129.ZIP (32 KB) - PSpice Model
Simulation model

TLV1117LV28 PSpice Transient Model

SBVM177.ZIP (32 KB) - PSpice Model
Simulation model

TLV1117LV30 PSpice Transient Model

SBVM176.ZIP (32 KB) - PSpice Model
Simulation model

TLV1117LV33 PSpice Transient Model

SLVM170.ZIP (32 KB) - PSpice Model
Reference designs

TIDA-01606 — 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC T-type inverter stage. Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010090 — 4-channel, 50A, digital control battery cell tester reference design

The reference design illustrates a method to control the current and voltage of a bidirectional buck converter power stage using a C2000™ real-time microcontroller (MCU) and a precision analog-to-digital converter (ADC) ADS8588S. The design achieves less than ±10mA current regulation error and (...)
Design guide: PDF
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00380 — CAN to Wi-Fi Gateway Reference Design

TIDA-00380 CAN to Wi-Fi gateway reference design shows how to add Wi-Fi connectivity to a CAN network. The design provides a simple way for you to gain access to the CAN bus traffic via a web page. This connection can be used for diagnostics or to add the capability to control the CAN bus. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos