TIDA-00380
CAN to Wi-Fi Gateway Reference Design
TIDA-00380
Overview
TIDA-00380 CAN to Wi-Fi gateway reference design shows how to add Wi-Fi connectivity to a CAN network. The design provides a simple way for you to gain access to the CAN bus traffic via a web page. This connection can be used for diagnostics or to add the capability to control the CAN bus. This reference design provides design files and test results.
Features
- Adds Wi-Fi connection capability to a CAN network
- CANopen interface provides an industry standard connection
- Can be used in ISO11898-2 compliant systems
- 5-V power input for easy integration with existing systems
Industrial
- Air quality sensor
- Elevator main control panel
- Fieldbus Module
- Fire alarm control panel (FACP)
- Gas detector
- HVAC gateway
- Industrial Ethernet Module
- Marine equipment
- Optical ToF pulse position sensor
- Rail sensing & monitoring systems
- Railway information systems
- Smart thermostat
- Telehealth gateway & aggregation manager
- Trackside signaling & control systems
- Wireless Module
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TM4C1230H6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP
Data sheet: PDFTM4C123FH6PM — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP
Data sheet: PDFTM4C123GH6PGE — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP
Data sheet: PDFTM4C123GH6PM — 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin
Data sheet: PDFTM4C123GH6PZ — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP
Data sheet: PDFTM4C123GH6ZRB — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA
Data sheet: PDFTM4C123GH6ZXR — 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA
Data sheet: PDFSN65HVD256 — CAN Transceiver With Fast Loop Times for Highly Loaded Networks
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | CAN to Wi-Fi Gateway Design Guide | Sep. 10, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.