SBVS398A December 2021 – September 2022 TPS7A21
PRODUCTION DATA
Table 8-1 summarizes the design requirements for the typical application circuit.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 3.6 V |
Output voltage | 3.3 V |
Output current | 400 mA |
Maximum ambient temperature | 85°C |