SBVS402 April 2020 TPS7B81
PRODUCTION DATA.
Although an input capacitor is not required for stability, good analog design practice is to connect a 10-µF to 22-µF capacitor from IN to GND. This capacitor counteracts reactive input sources and improves transient response, input ripple rejection, and PSRR. The voltage rating must be greater than the maximum input voltage.