SBVS453 May 2024 TLV770
PRODUCTION DATA
Shutdown the device output by forcing the enable pin voltage to less than the maximum EN pin low-level input voltage (see the Electrical Characteristics table). When disabled, the pass transistor turns off and internal circuits shut down. The output voltage is also actively discharged to ground by an internal discharge circuit from the output to ground.