The CDCE62005 is a high performance clock generator and distributor featuring low output jitter, a high degree of configurability via a SPI interface, and programmable start up modes determined by on-chip EEPROM. Specifically tailored for clocking data converters and high-speed digital signals, the CDCE62005 achieves jitter performance well under 1 ps RMS (10 kHz to 20 MHz integration bandwidth).
The CDCE62005 incorporates a synthesizer block with partially integrated loop filter, a clock distribution block including programmable output formats, and an input block featuring an innovative smart multiplexer. The clock distribution block includes five individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS). Each output can also be programmed to a unique output frequency (up to 1.5 GHz) and skew relationship via a programmable delay block (note that frequency range depends on operational mode and output format selected). If all outputs are configured in single-ended mode (for example, LVCMOS), the CDCE62005 supports up to ten outputs. Each output can select one of four clock sources to condition and distribute including any of the three clock inputs or the output of the frequency synthesizer. The input block includes two universal differential inputs which support frequencies in the range of 40 kHz to 500 MHz and an auxiliary input that can be configured to connect to an external crystal via an on chip oscillator block.
The smart input multiplexer has two modes of operation, manual and automatic. In manual mode, the user selects the synthesizer reference via the SPI interface. In automatic mode, the input multiplexer will automatically select between the highest priority input clock available.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCE62005 | VQFN (48) | 7.00 mm × 7.00 mm |
Changes from F Revision (January 2015) to G Revision
Changes from E Revision (July 2014) to F Revision
Changes from D Revision (April 2011) to E Revision
Changes from C Revision (February, 2010) to D Revision
Changes from B Revision (July, 2009) to C Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO, | ||
VCC_OUT | 8, 11, 18, 21, 26, 29, 32 |
Power | 3.3-V Supply for the Output Buffers and Output Dividers |
VCC_AUXOUT | 15 | Power | 3.3-V to Power the AUX_OUT circuitry |
VCC1_PLL | 5 | A. Power | 3.3-V PLL Supply Voltage for the PLL circuitry. (Filter Required) |
VCC2_PLL | 39, 42 | A. Power | 3.3-V PLL Supply Voltage for the PLL circuitry. (Filter Required) |
VCC_VCO | 34, 35 | A. Power | 3.3-V VCO Input Buffer and Circuitry Supply Voltage. (Filter Required) |
VCC_IN_PRI | 47 | A. Power | 3.3-V References Input Buffer and Circuitry Supply Voltage. |
VCC_IN_SEC | 1 | A. Power | 3.3-V References Input Buffer and Circuitry Supply Voltage. |
VCC_AUXIN | 44 | A. Power | 3.3-V Crystal Oscillator Input Circuitry. |
GND_VCO | 36 | Ground | Ground that connects to VCO Ground. (VCO_GND is shorted to GND) |
GND | PAD | Ground | Ground is on Thermal PAD. See Layout recommendation |
SPI_MISO | 22 | O | 3-state LVCMOS Output that is enabled when SPI_LE is asserted low. It is the serial Data Output to the SPI bus interface |
SPI_LE | 25 | I | LVCMOS input, control Latch Enable for Serial Programmable Interface (SPI), with Hysteresis in SPI Mode. The input has an internal 150-kΩ pull-up resistor if left unconnected it will default to logic level 1. The SPI_LE status also impacts whether the device loads the EEPROM into the device registers at power up. SPI_LE has to be logic 1 before the Power_Down pin toggles low-to-high in order for the EEPROM to load properly. |
SPI_CLK | 24 | I | LVCMOS input, serial Control Clock Input for the SPI bus interface, with Hysteresis. The input has an internal 150-kΩ pull-up resistor if left unconnected it will default to logic level 1. |
SPI_MOSI | 23 | I | LVCMOS input, Master Out Slave In as a serial Control Data Input to CDCE62005 for the SPI bus interface. The input has an internal 150-kΩ pull-up resistor if left unconnected it will default to logic level 1. |
TEST_MODE | 33 | I | This pin should be tied high or left unconnected. |
REF_SEL | 31 | I | If Auto Reference Select Mode is OFF this Pin acts as External Input Reference Select Pin; The REF_SEL signal selects one of the two input clocks: REF_SEL [1]: PRI_REF is selected; REF_SEL [0]: SEC_REF is selected; The input has an internal 150-kΩ pull-up resistor if left unconnected it will default to logic level 1. If Auto Reference Select Mode in ON (for example, EECLKSEL bit -- Register 5 Bit 5 -- is 1 ), then REF_SEL pin input setting is ignored. |
Power_Down | 12 | I | Active Low. Power down mode can be activated via this pin. See Table 4 for more details. The input has an internal 150-kΩ pull-up resistor if left unconnected it will default to logic level 1. SPI_LE has to be HIGH in order for the rising edge of Power_Down signal to load the EEPROM. |
SYNC | 14 | I | Active Low. Sync mode can be activated via this pin. See Table 4 for more details. The input has an internal 150-kΩ, pull-up resistor if left unconnected it will default to logic level 1. |
AUX IN | 43 | I | Auxiliary Input is a single ended input including an on-board oscillator circuit so that a crystal may be connected. |
AUX OUT | 13 | O | Auxiliary Output LVCMOS level that can be programmed via SPI interface to be driven by Output 2 or Output 3. |
PRI_REF+ | 45 | I | Universal Input Buffer (LVPECL, LVDS, LVCMOS) positive input for the Primary Reference Clock. |
PRI_REF– | 46 | I | Universal Input Buffer (LVPECL, LVDS) negative input for the Primary Reference Clock. In case of LVCMOS input on PRI_REF+, connect this pin through 1-kΩ resistor to GND. |
SEC_REF+ | 3 | I | Universal Input Buffer (LVPECL, LVDS, LVCMOS) positive input for the Secondary Reference Clock. |
SEC_REF– | 2 | I | Universal Input Buffer (LVPECL, LVDS,) negative input for the Secondary Reference Clock. In case of LVCMOS input on SEC_REF+, connect this pin through 1-kΩ resistor to GND. |
TESTOUTA | 30 | Analog | Reserved. Pull Down to GND Via a 1-kΩ Resistor. |
REG_CAP1 | 4 | Analog | Capacitor for the internal Regulator. Connect to a 10-µF Capacitor (X5R or X7R) |
REG_CAP2 | 38 | Analog | Capacitor for the internal Regulator. Connect to a 10-µF Capacitor (X5R or X7R) |
VBB | 48 | Analog | Capacitor for the internal termination Voltage. Connect to a 1-µF Capacitor (X5R or X7R) |
EXT_LFP | 40 | Analog | External Loop Filter Input Positive |
EXT_LFN | 41 | Analog | External Loop Filter Input Negative. |
PLL_LOCK | 37 | O | Output that indicates PLL Lock Status. See Figure 31. |
U0P:U0N U1P:U1N U2P:U2N U3P:U3N U4P:U4N |
27, 28 19, 20 16,17 9, 10 6, 7 |
O | The Main outputs of CDCE62005 are user definable and can be any combination of up to 5 LVPECL outputs, 5 LVDS outputs or up to 10 LVCMOS outputs. The outputs are selectable via SPI interface. The power-up setting is EEPROM configurable. |