SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Today’s high-speed applications require that a device can be powered-down while still connected to a live bus. This requires the switch to be in the high-impedance state while the power is down. A special Ioff circuit is incorporated to ensure that the switch is in the high-impedance state while the power is off. Ioff circuitry prevents damaging current backflow through the device when it is powered down.