Product details

Configuration 2:1 SPDT Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.3 CON (typ) (pF) 162 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 35 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 4.3 Supply voltage (max) (V) 4.3
Configuration 2:1 SPDT Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.3 CON (typ) (pF) 162 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 35 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 4.3 Supply voltage (max) (V) 4.3
TSSOP (PW) 16 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8 VQFN (RGT) 16 9 mm² 3 x 3
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (<0.5 Ω)
  • Control Inputs Are 1.8-V Logic Compatible
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 4.3-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • ±2000-V Human-Body Model
      (A114-B, Class II)
    • ±1000-V Charged-Device Model
      (C101)
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (<0.5 Ω)
  • Control Inputs Are 1.8-V Logic Compatible
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 4.3-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • ±2000-V Human-Body Model
      (A114-B, Class II)
    • ±1000-V Charged-Device Model
      (C101)

The TS3A44159 is a bidirectional 4-channel single-pole double-throw (SPDT) analog switch with two control inputs, which is designed to operate from 1.65 V to 4.3 V. This device is also known as a 2 channel double-pole double-throw (DPDT) configuration. It offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature that prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications

The TS3A44159 is a bidirectional 4-channel single-pole double-throw (SPDT) analog switch with two control inputs, which is designed to operate from 1.65 V to 4.3 V. This device is also known as a 2 channel double-pole double-throw (DPDT) configuration. It offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature that prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications

Download View video with transcript Video

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos