SCDA023B April 2020 – January 2022 TMUX1308-Q1 , TMUX1309-Q1
All trademarks are the property of their respective owners.
This document contains information for TMUX1308-Q1 and TMUX1309-Q1 (TSSOP, SOT-23-THIN, and WQFN packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
TMUX1308-Q1 and TMUX1309-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for TSSOP, SOT-23-THIN, and WQFN packages of the TMUX1308-Q1 and TMUX1309-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 12 |
Die FIT Rate | 3 |
Package FIT Rate | 9 |
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 8 |
Die FIT Rate | 3 |
Package FIT Rate | 5 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | BICMOS ASICs Analog and Mixed =<50 V supply | 20 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.